??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® TG - Spray Nozzles
Bill of material
1/4TT+TG-1
PN
Sales Part
IC
Inlet Connection Size
1/4 Inch
TT
Male/Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
MFP
Max Free Passage Dia (in)
ODN
Orifice Diam Nom (in)
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC150
Flow Rate Capacity (gallons per minute) at 150 psi
SA7
Spray Angle at 7 psi
SA20
Spray Angle at 20 psi
SA80
Spray Angle at 80 psi
L
Inch
S1
0.81 Inch
S2
0.69 Inch