??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Unique SSV Aseptic Change Over 4-Inch - Seat Valves
Bill of material
9613360557
IDNR
Valves Order Code
9613360557
CODE
SSV(1):8619210SW1H402SSSSENNNN
PRODUCT
Product Type
Unique SSV Aseptic Change Over (3 port)
INFO
Product Specification
Data Sheet
AVAILABILITY
Available
CAS1VIS
Valve Series
Unique SSV Aseptic
CAS2VIS
Body style
Change Over (3 port)
CAS3VIS
Build in dimension
Standard
CAS4VIS
Body port types
Welding endson all ports
CAS6VIS
Port sizes
4-Inch
CA7VIS
Actuation
Norm. Open/Spring to open (RA); Norm. Closed/Spring to close
CAS8VIS
Stroke (standard/long)
Standard
CAS13VIS
Assembled valve
Non assembled
CAS14VIS
Top unit type
No indication
CAS15VIS
Top Unit Setup
No indication