IUBA18-25
IMI Bimba Products
Vacuum
Inch
End of Arm Tooling
end_of_arm_tools
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bimba/vacuum/inch/end_of_arm_tooling/end_of_arm_tools/universal_brackets.prj},{NB=IUBA18-25},{PN=UBA18-25},{UN=I},{AMH=M3x0.5},{BMH=-},{B1=0.64},{C1=0.130},{D1=0.600},{E1=0.700},{F1=0.75},{J1=0.75},{H1=1.75},{K1=1.000},{L1=0.190},{M1=0.00},{N1=0.000},{P1=0.00},{R1=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
IMI Bimba Products
Description
Universal Mounting Brackets - Standard, Adjustable, Angled
Bill of material
IUBA18-25
PN
Part No.
UBA18-25
UBA18-25
UN
Units
Imperial
Metric
Imperial
Metric
AMH
A - Mtg Holes
M3x0.5
M3x0.5
BMH
B - Mtg Holes
-
-
B
0.64 [16.4]
0.64 [16.4]
INCH [mm]
C
0.13 [3.2]
0.13 [3.2]
INCH [mm]
D
0.60 [15.2]
0.60 [15.2]
INCH [mm]
E
0.70 [17.8]
0.70 [17.8]
INCH [mm]
F
0.75 [19.1]
0.75 [19.1]
INCH [mm]
J
0.75 [19.1]
0.75 [19.1]
INCH [mm]
H
1.75 [44.5]
1.75 [44.5]
INCH [mm]
K
1 [25.4]
1 [25.4]
INCH [mm]
L
0.19 [4.7]
0.19 [4.7]
INCH [mm]
M
-
-
INCH [mm]
N
-
-
INCH [mm]
P
-
-
INCH [mm]
R
-
-
INCH [mm]
W
Weight
0.5 [14.2]
0.5 [14.2]
oz [g]