??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Handy wiper with rubber lip - Sanitary accessories
Bill of material
BA40IG404
BNR
Order number
BA40IG404
PD
Product description
BODENSCHATZ handy wiper 24 cm brushed stainless steel, rubber lip black
ARTNR
Article number
107702
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Brushed stainless steel
MASS
Dimensions
24 cm
WSM
Wall / standing model
Wall model
W
Width
240 mm
H
Height
170 mm
L
Length
20 mm
GW
Installation height
1.6 m
NW
Netto weight
0.1438 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
96.039.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA40IG404