??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Universal Handy wiper - Sanitary accessories
Bill of material
BA40VC401
BNR
Order number
BA40VC401
PD
Product description
BODENSCHATZ handy wiper, 24.2 cm, chrome plated, black rubber lip
ARTNR
Article number
103438
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
24 cm
WSM
Wall / standing model
Wall model
W
Width
250 mm
H
Height
19 mm
L
Length
170 mm
GW
Installation height
1.9 m
NW
Netto weight
0.16 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
96.039.090
CTN2
Customs tariff number DE, AT
96.039.099
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC401