您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
UP 223/14 Taster 3-fach i-system tw Temp(0)
Siemens Building Technologies ASIA/PACIFIC Portfolio
Building control – GAMMA instabus
Heating, ventilation and air conditioning - room temperature control
Room sensors with KNX
i-system
UP 223/14
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{siemens_bt_ap/buildingcontrolgammainstabus/heatingventilationandairconditioningroomtemperaturecontrol/roomsensorswithknx/isystem/up22314/up_223/14_5wg1223-2ab14.prj},{NB=UP 223/14 Taster 3-fach i-system tw Temp(0)},{SA810ID03=5WG1223-2AB14},{SA71015ID04=55.000},{SA71015ID05=11.000},{SA71015ID06=55.000},{SA71015ID07=0.052},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID19=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA400ID03=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=UP 223/14 Taster 3-fach i-system tw Temp},{SA110ID05=UP 223/14},{PREVIEW=../../_pool_/ec/1f/a6v10327813.png},{SA100ID04=Raumautomation},{BUSPROTOKOLL=KNX},{SA700ID17=nein},{LINK=http://www.siemens.com/gamma-td?ssn=5WG1223-2AB14},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
UP 223/14_5WG1223-2AB14 - Taster
Bill of material
UP 223/14 Taster 3-fach i-system tw Temp(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
UP 223/14 Wall switch 3-f i-sys tw Temp
SA110ID05
Product main group
UP 223/14
PREVIEW
Preview
LODLEVEL
Low
Low
SA100ID04
Sensor Application
Room automation
SA71015ID04
Length
55.000
SA71015ID05
Width
11.000
SA71015ID06
Height
55.000
SA71015ID07
mass (net)
0.052
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation permitted
no
SA400ID03
Housing material
0.000
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1223-2AB14
SA810ID03
Manufacturer’s reference number
5WG1223-2AB14
SA810ID04
Datanorm number
5WG1223-2AB14
SA810ID06
GTIN number
4001869401539
SA810ID10
Description text
UP 223/14 Wall switch 3-f i-sys tw Temp
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM Classcode
EC000672
ETIMCLASSN
ETIM Classname
Touch sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.CONTACTOR
OMNICLASSNU
OmniClass number
23-35 37 13
OMNICLASS
OmniClass title
Manual Transfer Switches
UNICLASSC
Uniclass code
Pr_40_30_86_88