??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
UP 258D12_5WG1258-2DB12
Bill of material
UP 258D12 Präsenzmelder DESK(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
UP 258D12 Presence detector DESK
SA110ID05
Product main group
UP 258D12
PREVIEW
Preview
LODLEVEL
SA100ID04
Sensor Application
Room automation
SA71015ID04
Length
88.000
SA71015ID05
Width
88.000
SA71015ID06
Height
63.000
SA71015ID07
mass (net)
0.110
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation permitted
SA400ID03
Housing material
0.000
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1258-2DB12
SA810ID03
Manufacturer’s reference number
5WG1258-2DB12
SA810ID04
Datanorm number
5WG1258-2DB12
SA810ID06
GTIN number
7612914097705
SA810ID10
Description text
UP 258D12 Presence detector DESK
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM Classcode
EC001582
ETIMCLASSN
ETIM Classname
Movement sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OMNICLASSNU
OmniClass number
23-29 11 23 29
OMNICLASS
OmniClass title
Movement Vibration Detection
UNICLASSC
Uniclass code
Pr_75_75_42_92