??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
UP 588/23_5WG1588-2AB23
Bill of material
UP 588/23 Touch Panel 24V(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
UP 588/23
SA700ID04
Product feature
UP 588/23 Touch Panel 24V
SA400ID03
0.000
SA700ID05
Length
161.50 mm
SA700ID06
Depth
64.00 mm
SA700ID07
Height
135.00 mm
SA700ID08
mass (net)
0.62 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1588-2AB23
SA810ID03
Manufacturer’s reference number
5WG1588-2AB23
SA810ID04
Datanorm number
5WG1588-2AB23
SA810ID06
GTIN number
4001869426020
SA810ID10
Description text
Touch Panel, AC/DC 24 V
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000783
ETIMCLASSN
ETIM Classname
Signalling and operation panel for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-27 13 13
OMNICLASS
Omniclass title
Building Control Systems
UNICLASSC
Uniclass code
Pr_40_30_86_88