??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
UPA, UPA-G, UPACA - Ultra High-Molecular-Weight Polyethylene Plates
Bill of material
UPA-20-20-3
PN
Part No.
UPA-20-20-3
TP
Type Selection
Standard Type
GR
Grade
MAT
Material
Ultra High-Molecular-Weight Polyethylene
COLOR
Color
Milky White
TT
Thickness Type
OT
Ambient Operation Temperature (deg Celsius)
-100~80
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-0.5 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-0.5 mm
T
T Selection
mm
ALT3
CRA (Corner Radius)
R1
R for CRA 5mm Increment
mm
ALT4
CRB (Corner Radius)
R2
R for CRB 5mm Increment
mm
ALT5
CRC (Corner Radius)
R3
R for CRC 5mm Increment
mm
ALT6
CRD (Corner Radius)
R4
R for CRD 5mm Increment
mm
ALT7
CCA Corner Cut
CCA
CCA 5mm Increment
mm
ALT8
CCB Corner Cut
CCB
CCB 5mm Increment
mm
ALT9
CCC Corner Cut
CCC
CCC 5mm Increment
mm
ALT10
CCD Corner Cut
CCD
CCD 5mm Increment
mm