??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
upl250_025 - Cinch Connectivity Solutions
Bill of material
UPL250-025
PN
Part Number
UPL250-025
DESC
Description
Mini-BNC Plug, 75 Ohm, Full Crimp, Straight, For AT&T 734 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
Mini-BNC
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
734A
MF
Max Frequency
3 Ghz