??
Catalog navigation
Modèles CAO générés
Aperçus 3D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KESSEL
Description
Upper section, yard/gutter drain
Bill of material
850120
PREVIEW
SA700ID04
Product name
Upper section, vertically adjustable, Class A/B
SA810ID06
GTIN number
4026092003060
SA810ID03
Order number
850120
SA100ID04
Version of drains for floor, roof and sanitary objects
other product-specific versions
SA200ID03
Drain pipe socket version
other product-specific versions
SA250ID03
Type of drainage
Freispiegel
SA300ID03
Drain type
Ablauf-Punktförmig
SA360ID03
Trace heating
ohne Begleitheizung
SA500ID03
Sealing variants
other product-specific versions
SA550ID03
Odour trap
without odour trap
SA700ID05
Temperature class
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
SA700ID16
Fire resistance class can be retrofitted
no
SA700ID17
Fire resistance class
keine Feuerwiderstandsklasse
SA700ID19
Load class: “Drainage channels for traffic areas'
B125
LINK
http://www.kessel.de/info?han=850120