??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
UWANM, UWANSM - Handles - Male Thread Type
Bill of material
UWANM10-80
PN
Part No.
UWANM10-80
MAT
Material
ST
Surface Treatment
Chrome Plating
D
10 mm
L
L Selection
mm
L1
L
90 mm
M
M5
H
27 mm
H2
11 mm
AL
Allowable Load
2500 N
MASS
Mass
76 g