??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 24
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UZBC - Tublar Pull - Offset Style
Bill of material
UZBC-28-350-ES
CN
Catalog No.
W
Dimension W
66 mm
H
Dimension H
66 mm
HS
Dimension h
36 mm
D
Dimension D
25 mm
L
Dimension L
mm
L1
Dimension L1
mm
DS
Dimension d
28 mm
L2
Dimension L2
mm
W1
Dimension W1
50 mm
LOAD
Load
1000 N
MASS
Mass
g