??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 29 Feb 2016. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
V-PK - Barbed V-connector
Bill of material
7268 V-PK-3
TNR
Part number
TYP
Type
INFO
Valid until
Information
2016-02-29
AD
Tube inner diameter
mm
NENN
Nominal size
mm
D
Diameter
mm
H1
Height
mm
L1
Length
0.000 mm
L2
Length
mm
L3
Length
0.000 mm
CNSMASSEXACT
Weight
kg
GTIN