??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2700
HELP_VARIABLE
Company
Wilo
Description
V08-68
Bill of material
0006085962/01350
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Submersible sewage pump with and without active cooling system for continuous duty in the stationary and portable wet well installation, as well as for stationary dry well installation.
DESCRIPTION_LONG
Tender text
Submersible sewage pump as submersible monobloc unit for stationary and portable wet well and dry well installation. Hydraulics The outlet on the pressure side is designed as horizontal flange connection. The maximum possible amount of dry matter is 8 %. Vortex impellers are used. Motor Surface-cooled motors (T motor) do not have a cooling system of their own and emit their heat directly to the surrounding fluid via the housing parts. The motors can therefore be used in immersed state for continuous duty. Depending on their size, they can also be used in non-immersed state for short-time duty. The self-cooling motors (FK, FKT, HC motors) have an active cooling system and transfer their waste heat to the medium being pumped by means of an integrated heat exchanger. Therefore, these motors are suitable for continuous duty in immersed and non-immersed condition, and therefore also for dry well installation. All motors have a sealing chamber that protects the motor from fluid ingress. It can be accessed from the outside and can optionally be monitored with a rod electrode. All filling fluids used are potentially biodegradable and environmentally safe. The connection cable has bare cable ends and the length is customer specific. The cable inlet on T, HC and FKT motors is longitudinally watertight. Seal Fluid-side and motor-side sealing is possible in the following versions depending on the motor type: *Version H: Mechanical seal for the fluid side, rotary shaft seal for the motor side *Version G: Two independently-acting mechanical seals *Version K: Block seal cartridge with two independently acting mechanical seals High efficiency motors In addition to the standard motors, high-efficiency motors with IE3 classification (in accordance with IEC 60034-30) are also available. As these have the same basis as the standard motors, they have the same features and functions. This means that the same hydraulic systems are also available. Ex rating The motors are available with Ex rating in accordance with ATEX and FM.
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC010733
INSTALLATION_TYPE
Installation type
BA
EF011795
Material motor housing
EF011796
Material quality motor housing
EF023038
Pump casing material
Grey cast iron
EF023143
Quality class of pump casing
EN-GJL-250
EF011652
Material pump wheel
Grey cast iron
EF024149
Material pump wheel
EN-GJL-250
EF014904
Volume flow rate (BEP)
0 m³/h
EF014905
Head at flow rate (BEP)
0 kPa
EF000991
Max. discharge flow
0 m³/h
EF000992
Max. static height
0 m
EF020449
Max. operating pressure
10.0 bar
EF003701
Electrical connection
Non-detachable
EF000536
Cable length
10.0 mm
EF003977
Rated voltage
V
EF000351
Number of phases
3
EF005455
Frequency
50 Hz
EF000001
Nominal current
A
EF012424
Motor power input (P1) per motor
kW
EF012425
Motor power output (P2) per motor
kW
EF023092
Insulation class acc. to IEC
H
EF001642
Rotational speed
2900.0 1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF023182
Medium temperature (continuous)
3.0 °C
EF002386
Ambient temperature
3.0 °C
EF025118
Diameter of connection on delivery side
DN 80
EF025504
Outer pipe diameter connection outlet side
80 mm
EF026233
Flange compression stage connection outlet
PN 10 bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Screwed connection inner thread
EF023105
Max. dimension of fixed parts
70.0 mm
EF020293
With cutting system
no
EF015781
Nominal operating mode
EF005474
Degree of protection (IP rating)
IP68
EF023089
Pump circuit
no
EF020289
Pump diameter
383.0 mm
EF023086
Pump height
0 mm
EF000493
Immersing depth
20.0 mm
EF004663
Explosion-proof
0
EF023157
Suitable for dry set-up
yes
EF000167
Weight
kg
EF016015
With protection against dry running
no
EF024286
Suitable for faeces
yes
EF025116
Connection on supply side
Screwed connection inner thread
EF025117
Diameter of connection on supply side
DN 80
EF025503
Outer pipe diameter connection inlet side
80 mm
EF026143
Flange compression stage connection inlet
PN 10 bar
EF014906
Connection standard inlet side
-
EF011798
Type of impeller
Vortex impeller
EF009598
Kind of motor starter
EF008234
Type of motor protection
PROT_SEALING_CHAMBER
Motor protection
EF003433__CABLE_1_
Cable construction
mm²
EF003433__CABLE_4_
Cable construction
mm²
EF000081__CABLE_1_
Cable type
NSSHÖU-J
EF000081__CABLE_4_
Cable type
EF012492
Orientation
Horizontal connection
EF025977
Connection outlet side
Flange;DN80-PN10-EN1092-2
A1
Angle to first bolt hole
22.5 °
A0
Angle to first bolt hole
22.5 °
B1
Thickness flange (incl. sealing edge)
22 mm
D1
Outer diameter of flange
200 mm
D0
Outer diameter of flange
200 mm
D21
Diameter bolt hole
19 mm
D20
Diameter bolt hole
16 mm
D41
Diameter sealing edge
132 mm
DM
Diameter motor
mm
DN1
Diameter of connection on delivery side
DN 80
DN0
Diameter of connection on supply side
DN 80
DO1
Outer pipe diameter connection outlet side
80 mm
DO0
Outer pipe diameter connection inlet side
80 mm
F1
Thickness sealing edge
3 mm
H1
Height to centre connection
85 mm
K1
Pitch circle
160 mm
K0
Pitch circle
160 mm
L
Pump diameter
383 mm
L1
Connection length
0
N1
Number of bolt holes
8
N0
Number of bolt holes
8
W
Pump width side 1
350 mm
W1
Centre distance connection
0 mm
W2
Pump width side 2
178 mm
Z1
Working length
0
HHYD
Dimensions
170 mm
HMOT
Dimensions
mm
HA
Dimensions
33 mm
HB
Dimensions
105 mm
HC
Dimensions
32 mm
HD
Diameter pump housing
mm
DA
Dimensions
250 mm
DC
Dimensions
330 mm
L3
Dimensions
mm
R
Dimensions
15 mm
W3
Dimensions
mm
NCAB
Number of cables
2