目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UCD-C901B-1412-V120-2AV
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/19343.prj},{NB=UCD-C901B-1412-V120-2AV},{SUPPLIERPID=UCD-C901B-1412-V120-2AV},{MECHANICAL_CONNECTION=OD 42 mm (1.65\") / Blind Hollow Shaft BC OD 42 mm / Shaft Clamping Ring / OD 12 mm (0.47\")},{ELECTRICAL_CONNECTION=Cable#Axial 2m with LED},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fv120},{H=h0022},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-C901B-1412-V120-2AV/171547101/detail.php?sl&saveAsPdf},{PRODUKTDATENBLATT_DEU=https://www.posital.com/de/produkte/absolute-drehgeber/absolute-drehgeber-finder/UCD-C901B-1412-V120-2AV/171547102/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Posital
Description
V120-2AV
Bill of material
UCD-C901B-1412-V120-2AV
SUPPLIERPID
Alternative product number
UCD-C901B-1412-V120-2AV
UCD-C901B-1412-V120-2AV
MECHANICAL_CONNECTION
OD 42 mm (1.65") / Blind Hollow Shaft BC OD 42 mm / Shaft Clamping Ring / OD 12 mm (0.47")
ELECTRICAL_CONNECTION
Cable#Axial 2m with LED
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet