??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Aircomp
Description
V3+FR+L Unit - V3+FR+L 3/8” 050
Bill of material
0503600025
CODE
Code
REF
Reference
V
Version
Relieving
QMAX
Flow rate (P1= 6,3 bar DP= 1 bar)
1500 Nl/min
CR
pressure range
bar
C
IN-OUT Connections
G3/8” Pollici
G
Filter filtering degree
µm
PMAX
Working pressure
0,5 – 12,5 bar
PS
Drain working pressure
bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
60 Nm
P
Weight
0,98 Kg