??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V3-GM-BK2M-PUR-U-T-V1-G - Sensor-Actuator Splitters
Bill of material
V3-GM-BK2M-PUR-U-T-V1-G
PRODUCT_PICTURE
Product Picture
MANUID
V3-GM-BK2M-PUR-U-T-V1-G
DESCSHORT
Short Description
Y connection cable V3-GM-BK2M-PUR-U-T-V1-G
EAN
4050143047192
MANUTYPEDESC
Manufacturer Type Description
V3-GM-BK2M-PUR-U-T-V1-G
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.130
LENGTH
0.160
WIDTH
0.172
DEPTH
0.038
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink