目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UTD-IPH00-XXXXX-V6T0-0TQ
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/19904.prj},{NB=UTD-IPH00-XXXXX-V6T0-0TQ},{SUPPLIERPID=UTD-IPH00-XXXXX-V6T0-0TQ},{PRODUKTABBILDUNG=picture-vx-3-cxx-tq-nnn.jpg},{MECHANICAL_CONNECTION=OD 36 mm (1.42\") / Blind Hollow Shaft BC OD 42 mm, 1xTether / Shaft Clamping Ring / OD 6 mm (0.24\")},{ELECTRICAL_CONNECTION=Connector#Axial/Radial M12+0.8m Cable},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fv6t0},{H=h0731},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UTD-IPH00-XXXXX-V6T0-0TQ/324789401/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Posital
Description
V6T0-0TQ
Bill of material
UTD-IPH00-XXXXX-V6T0-0TQ
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UTD-IPH00-XXXXX-V6T0-0TQ
UTD-IPH00-XXXXX-V6T0-0TQ
MECHANICAL_CONNECTION
OD 36 mm (1.42") / Blind Hollow Shaft BC OD 42 mm, 1xTether / Shaft Clamping Ring / OD 6 mm (0.24")
ELECTRICAL_CONNECTION
Connector#Axial/Radial M12+0.8m Cable
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet