??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
V891-1XX1-Y5
Bill of material
V891-1XX1-Y5
PN
Part Number
V891-1XX1-Y5
DESC
Description
MagJack 1000BaseT, 1X1, No LED, -40 to 85oC, Vertical, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X1
HP
Height Profile
Standard
PC
Port Configuration
Vertical
LED
No
LEDT
LED Type
-
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
No
PR
PoE Rating
N/A