magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8188448 VABX-A-P-EL-E12-MS6-SHUH
Festo
产品 (A - Z)
V
VABX
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts/v/vabx/vabx_asmtab.prj},{NB=8188448 VABX-A-P-EL-E12-MS6-SHUH---(400)},{TNR=8188448},{TYP=VABX-A-P-EL-E12-MS6-SHUH},{LOG=400},{B=45.600},{B1=9.500},{B2=0.000},{H=53.500},{H1=10.950},{H2=31.950},{L=104.645},{D=15.300},{CNSMASSEXACT=0.1311},{VERS=3},{GTIN=4052568638146}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
公司
Festo
描述
VABX - 气路板底座
明细表
8188448 VABX-A-P-EL-E12-MS6-SHUH
TNR
产品代号
8188448
8188448
TYP
型号
VABX-A-P-EL-E12-MS6-SHUH
VABX-A-P-EL-E12-MS6-SHUH
LOG
Level of Geometry
High
Medium
Low
High
Medium
Low
B
45.600
45.600
mm
B1
9.500
9.500
mm
B2
0.000
0.000
mm
H
53.500
53.500
mm
H1
10.950
10.950
mm
H2
31.950
31.950
mm
L
104.645
104.645
mm
D
15.300
15.300
mm
CNSMASSEXACT
重量
0.1311
0.1311
kg
GTIN
4052568638146
4052568638146