??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Reservoirs VOL - VOL 15
Bill of material
SCHMALZ 10.03.03.00113 VOL 15
NAME
Name
10_03_03_00113
NNCUSTOM
VOL 15
NTCUSTOM
Vakuumspeicher
NBCUSTOM
VOL 15
LINACUSTOM
VOL 15
ARTNR
Order number
10.03.03.00113
C114
B
400 mm
C112
B1
495 mm
C127
d
11 mm
C132
G1
G1/2"-IG
C135
G2
G3/4"-IG
C117
H
180 mm
C115
H1
250 mm
C111
L
430 mm
C628
X1
280 mm
C625
Y1
360 mm
C934
Speichervolumen
15 l
C576
Weight
17.5 kg