??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Reservoirs VOL - VOL 200
Bill of material
SCHMALZ 10.03.03.00128 VOL 200
NAME
Name
10_03_03_00128
NNCUSTOM
VOL 200
NTCUSTOM
Vakuumspeicher
NBCUSTOM
VOL 200
LINACUSTOM
VOL 200
ARTNR
Order number
10.03.03.00128
C114
B
710 mm
C112
B1
1015 mm
C127
d
11 mm
C132
G1
G2"-IG
C135
G2
G2-1/2"-IG
C117
H
434 mm
C115
H1
495 mm
C111
L
910 mm
C628
X1
592 mm
C625
Y1
670 mm
C934
Speichervolumen
200 l
C576
Weight
97 kg