??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Reservoirs VOL - VOL 50
Bill of material
SCHMALZ 10.03.03.00118 VOL 50
NAME
Name
10_03_03_00118
NNCUSTOM
VOL 50
NTCUSTOM
Vakuumspeicher
NBCUSTOM
VOL 50
LINACUSTOM
VOL 50
ARTNR
Order number
10.03.03.00118
C114
B
510 mm
C112
B1
630 mm
C127
d
11 mm
C132
G1
G3/4"-IG
C135
G2
G1-1/4"-IG
C117
H
235 mm
C115
H1
270 mm
C111
L
710 mm
C628
X1
480 mm
C625
Y1
470 mm
C934
Speichervolumen
50 l
C576
Weight
35.5 kg