??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
VALVES SERIES 70 SAFE AIR
Bill of material
7015020210
CODE
Code
7015020210
ABB
Abbreviation
SOV 23 SOS NC 3F
FAM
Family
solenoid/pneumatic
DIMENSIONS
Dimensions
F
Function
3/2
OP
Operators 14
RE
Resetting 12
mechanical springs
FD
Further details
double 3/2
SEN
Sensor
A
102.5 mm
B
94 mm
C
- mm
D
62 mm
E
28.9 mm
FF
F
1/8"
G
- mm
H
27.8
I
35.5 mm
L
4.2 mm
M
- mm
N
- mm
O
- mm
P
- mm
Q
- mm
R
- mm
S
- mm
T
- mm
U
M5
V
16.3 mm
Z
30
X
M5
Y
11 mm
Z1
14.5 mm
A1
12 mm
B1
8 mm
C1
12 mm
D1
31.6 mm
E1
31 mm
F1
33.5 mm
G1
18 mm
H1
18.8 mm
WEIGHT
Weight
182 g