??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Festo
Description
VAOH-S7 - Manual override
Bill of material
3580654 VAOH-MB-S7-S13
TNR
Part number
3580654
TYP
Type
VAOH-MB-S7-S13
D1
38.000 mm
D2
13.500 mm
L1
42.000 mm
CNSMASSEXACT
Weight
0.1200 kg
GTIN
4052568271503