??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
VARANO - Frameless mirror
Bill of material
S39720SBarchitecture350
CODE
Code
S39720SB
LODDEST
LOD Destination
LODLEVEL
LOD Level
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S39720SB
SDESCR1
Very Short Description 1
INDA Mirrors Mi.5mm Satin bor. S39720SB
SDESCR2
Very Short Description 2
MIRRORS L50xH80xP3
ARTDESC
Article Description
Brand: INDA Serie: MIRRORS Mirrors Mirror (Glass 5 mm) Satin border Prod. No.: S39720SB L50xH80xP3 Aluminium
INTERCODE
International Codes
EAN-13:8021586729897
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
WIDTH
Width
50 cm
DEPTH
Depth
3 cm
WEIGHT
Weight
8 kg
SER
Series
Varano
LINE
Line
Mirrors
MOD
Model
S39720SB
INTRACODE
Intrastat Code
70099100
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 5 mm)
CODESCR2
Description Code Level 2
Satin
STRUT
Material structure
Aluminium