??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
GAMM
Description
VB/17/P - Volantino pieno zigrinato
Bill of material
6336000
CODE
code
MOD
Modello
A
17 mm
B
13 mm
C
15 mm
D
E
8 mm
F
8 mm
WGT
weight
6 g
MAT
Materiale
Tecnopolimero nero. Bussola ottone e foro cieco filettato.