??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
VB/75/FP - Volantino a cinque lobi
Bill of material
6119005
CODE
code
6119005
MOD
Modello
VB/75/FP M10
A
75 mm
C
28 mm
B
34 mm
D
M10
H
21 mm
G
7 mm
E
8 mm
F
20 mm
WGT
weight
90 g
MAT
Materiale
Duroplasto nero. Bussola ottone foro passante filettato.