??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
GAMM
Description
VB/PFP - Volantino pieno zigrinato
Bill of material
6304070
CODE
code
MOD
Modello
A
40 mm
B
20 mm
C
22 mm
E
18 mm
F
9 mm
D
12 mm
D1
WGT
weight
g
MAT
Materiale
Tecnopolimero nero. Bussola ottone foro passante filettato.