您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UCD-S3B1B-1216-VCA0-CRW
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/21508.prj},{NB=UCD-S3B1B-1216-VCA0-CRW},{SUPPLIERPID=UCD-S3B1B-1216-VCA0-CRW},{PRODUKTABBILDUNG=picture-vx-3-crx-cx-nnn.jpg},{MECHANICAL_CONNECTION=OD 36 mm (1.42\") / Blind Hollow Shaft BC OD 42-63 mm, 1xTether / Shaft Clamping Ring / OD 12 mm (0.47\")},{ELECTRICAL_CONNECTION=Cable#Radial 1 m},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fvca0},{H=h0045},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-S3B1B-1216-VCA0-CRW/191318201/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 162
HELP_VARIABLE
Company
Posital
Description
VCA0-CRW
Bill of material
UCD-S3B1B-1216-VCA0-CRW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UCD-S3B1B-1216-VCA0-CRW
UCD-S3B1B-1216-VCA0-CRW
MECHANICAL_CONNECTION
OD 36 mm (1.42") / Blind Hollow Shaft BC OD 42-63 mm, 1xTether / Shaft Clamping Ring / OD 12 mm (0.47")
ELECTRICAL_CONNECTION
Cable#Radial 1 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet