??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
VCK-SST - Latch-type knobs
Bill of material
Latch-type knobs VCK.362/60-1-S-INOX
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
h
mm
DIM03
d
12 mm
DIM04
d1
mm
DIM05
l2
mm
DIM06
L
mm
DIM07
D1
45 mm
DIM08
d2
20 mm
DIM09
h2
15 mm
DIM10
l1
12 mm
WEIGHT
Weight
g
INFOEG
Produktdetails
Produktdetails