??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Elettrotec
Description
VCN - Adjustable vacuum switch with fast-on
Bill of material
VCN2ABN18K
MDL
Model
VCN
RNG
Pressure range
2 (-200/-900mbar) mbar
CNT
Contact type
CRP
Body material
MMB
Membrane material
FLT
Process connection
TAR
Set-point adjustment
TARVAL
Set-point value
mbar
GLD
Gold contacts for low current
SGRS
Degreased for oxygen
CRT
Certifications
CRTN
Certifications
-
PMAX
Maximum static pressure
20 bar
TENSMAX
Maximum Voltage
48 V(ac)
CURRMAX
Max resistive current
0.5 A
IP
IP Protection
00
TMIN
Minimum temperature
-5 °C
TMAX
Maximum temperature
60 °C