??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
HellermannTyton
Description
VCOC-Series
Bill of material
HellermannTyton 156-00136
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
ROT
Cable tie twistable
°
DESCRIPTION14
Short Description
Fixing tie black
MATERIAL
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
FARBE
Colour
Black (BK)
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
LAENGEL
Length L
155 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
BREITEW
Width (W)
4.7 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
MINDESTHALT60
Minimum retaining strength
222 N
BEFESTIGUNGS
Fixing Ø
mm
URL1
Deeplink
Deeplink