您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
VCS23-1T-2-D-Q
SMC
bp1_process_valve
VC Direct operated 2 Port Valve
VCS Direct Operated 2 Port Solenoid Valve for Steam
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_process_valve/vc/vcs/vcs_3.prj},{NB=VCS23-1T-2-D-Q},{IDNR=},{MODEL=VCS},{SERIES=Class 2},{VOLTAGE=1},{ELECTRICAL=T},{ORIFICE=2},{BODY=B},{SEAL=FKM},{SYMBOL=-D},{A=13.5},{B=28},{C=64.0},{D=31.0},{E=6.5},{F=12.5},{H=28},{K=14.0},{L=12.8},{M=M4},{MN=4},{MK=3.24},{Q=99},{R=50.0},{S=66},{U=83.0},{A1=7.9},{AB1=6.31},{AN=30},{B1=20.0},{B2=11.9},{EC=26},{EX=9.6},{TR=36},{TS=68},{AB2=0},{BA=34},{BB=40},{BC=25},{BD=30},{BG=5},{BH=4.5},{BJ=6},{BL=13},{MA=2.10},{MB=2.3},{MC=3.6},{MD=28.0},{ME=24.0},{MF=29.0},{MG=20.0},{MH=34.0},{MI=4.0},{MJ=7.0},{ML=3.6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
VCS (for Manifold) - Direct operated 2 Port Solenoid Valve for Steam for Manifold
Bill of material
VCS23-1T-2-D-Q
SERIES
Series
Class 2
Class 2
VOLTAGE
Voltage
(1) 100V AC
(2) 200V AC
(3) 110V AC
(4) 220V AC
(J) 230V AC
(1) 100V AC
(2) 200V AC
(3) 110V AC
(4) 220V AC
(J) 230V AC
ELECTRICAL
Electrical entry
(T) Conduit terminal
(TL) Conduit terminal_light
(T) Conduit terminal
(TL) Conduit terminal_light
ORIFICE
Orifice size
(2) 2mm
(3) 3mm
(4) 4mm
(5) 5mm
(2) 2mm
(3) 3mm
(4) 4mm
(5) 5mm
BODY
Body material
(B) Brass
(S) Stainless steel
(B) Brass
(S) Stainless steel
SEAL
Seal material
(FKM)
(PTFE)
(FKM)
(PTFE)
SYMBOL
Symbol
(D) D
(D) D
A
13.5
13.5
mm
B
28
28
mm
C
64.0
64.0
mm
D
31.0
31.0
mm
E
6.5
6.5
mm
F
12.5
12.5
mm
H
28
28
mm
K
14.0
14.0
mm
L
12.8
12.8
mm
M
M4
M4
mm
Q
99
99
mm
R
50.0
50.0
mm
S
66
66
mm
U
83.0
83.0
mm