目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Solid handwheels VDC.80-PXX1 A-8+I
Elesa
GENERAL CATALOGUE
Rotary controls
Handwheels with indicator
VDC-XX
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/07/4_handwheels_with_handknobs/vdc_xx/272_vdc_vdc_i_asmtab.prj},{NB=Solid handwheels VDC.80-PXX1 A-8+I},{CODE=CE.30462},{DESCRIPTION=VDC.80-PXX1 A-8+I},{DIM01=87},{DIM02=57},{DIM03=8},{DIM04=23},{H=23.000},{DIM05=18},{DIM06=58},{DIM07=6},{D5=6.000},{DIM08=M5},{NDM=5.000},{KDM=4.019},{DIM09=M4},{DIM10=5},{H1=5.000},{DIM11=19},{DIM12=11.0},{DIM13=14.1},{L4=14.100},{DIM14=14},{DIM15=40},{DIM16=M6},{DIM17=19},{R=19.000},{DIM18=34.5},{WEIGHT=230},{HANDWHEEL=PA01 - PA11},{B=0.000},{DH7=8.000},{NDM1=6.000},{KDM1=4.773},{RL=40.000},{RD=18.000},{RD1=15.000},{RH=13.000},{SIZE=2.000},{MD=49.600},{MD1=48.300},{PP1=9.500},{SIZE1=1.000},{F=0.000},{PPATH=272_vdc_vdc_i_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Elesa
Description
VDC-PXX+I - Solid handwheels
Bill of material
Solid handwheels VDC.80-PXX1 A-8+I
CODE
Code
CE.30462
CE.30462
DESCRIPTION
Description
VDC.80-PXX1 A-8+I
VDC.80-PXX1 A-8+I
DIM01
D
87
87
mm
DIM02
L
57
57
mm
DIM03
dH7
8
8
mm
DIM04
h
23
23
mm
DIM05
d1
18
18
mm
DIM06
d3
58
58
mm
DIM07
d5
6
mm
DIM08
f
M5
DIM09
f1
M4
DIM10
h1
5
5
mm
DIM11
l1
19
19
mm
DIM12
l2
11.0
11.0
mm
DIM13
l4
14.1
14.1
mm
DIM14
B
14
mm
DIM15
H
40
40
mm
DIM16
m
M6
DIM17
R
19
19
mm
DIM18
R1
34.5
34.5
mm
WEIGHT
Weight
230
230
g
HANDWHEEL
Handwheel/indicator combinations
PA01 - PA11
PA01 - PA11
mm