您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Solid handwheels VDN.300 FP+I-SST-A26
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDN.FP-SST
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vdn_fp_sst/vdn_fp_i_a_sst_asmtab.prj},{NB=Solid handwheels VDN.300 FP+I-SST-A26},{CODE=73786-26},{DESCRIPTION=VDN.300 FP+I-SST-A26},{DIM01=301},{DIM02=26},{D=26},{DIM03=87},{DIM04=36},{DIM05=58},{DIM06=58.0},{DIM07=94},{D3=94},{DIM08=148},{DIM09=82},{DIM10=56.0},{DIM11=18},{DIM12=90},{DIM13=M10},{NDM=10},{DIM14=132},{DIM15=42},{DIM16=38},{DIM17=41.3},{DIM18=10},{DIM19=1100},{DIM20=35},{WEIGHT=2803},{PPATH=../vdn_fp_sst/vdn_fp_i_a_sst_asmtpl.prj},{VER=1},{VER1=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
Elesa
Description
VDN.FP+I-A-SST - Solid handwheels
Bill of material
Solid handwheels VDN.300 FP+I-SST-A26
CODE
Code
73786-26
73786-26
DESCRIPTION
Description
VDN.300 FP+I-SST-A26
VDN.300 FP+I-SST-A26
DIM01
D
301
301
mm
DIM02
dH7
26
26
mm
DIM03
L
87
87
mm
DIM04
B
36
36
mm
DIM05
d1
58
58
mm
DIM06
d2
58.0
58.0
mm
DIM07
d3
94
94
mm
DIM08
d4
148
148
mm
DIM09
d5
82
82
mm
DIM10
l
56.0
56.0
mm
DIM11
l2
18
18
mm
DIM12
H
90
90
mm
DIM13
m
M10
M10
DIM14
R
132
132
mm
DIM15
d'
42
42
mm
DIM16
d''
38
38
mm
DIM17
t
41.3
41.3
mm
DIM18
b
10
10
mm
DIM19
C
1100
1100
Nm
DIM20
L
35
35
J
WEIGHT
Weight
2803
2803
g