??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Essentra Components
Description
VE-391 - Air-Powered Pumps
Bill of material
VE-391
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
HYDRAULICPRESSUR
Hydraulic Pressure Range psi Minimum
psi
HPRM
Hydraulic Pressure Range Minimum
5000 psi
HYDRAULICAIRRATI
Hydraulic Air Ratio
HYDRAULICOUTPUTP
Hydraulic Output Ports
SAE #4
AIRCONSUMPTIONSC
Air Consumption SCFM
15
AIRPRESSURERANGE
Air Pressure Range psi
40-120 psi
USABLEOILCAPACIT
Usable Oil Capacity Vertical
70
UOCH
Usable Oil Capacity Horizontal
127