??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GAMM
Description
VEG/P - Volantino ergonomico goffrato
Bill of material
6343100
CODE
code
MOD
Modello
A
50 mm
B
23 mm
C
30 mm
F
10 mm
D
L
mm
WGT
weight
g
MAT
Materiale
Tecnopolimero nero. Perno in acciaio zincato filettato.