??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
unitray
Description
Ventilated - Aluminum D1 Regular 114mm Siderail
Bill of material
RRA-4722
DESC
Description
Right Reducer Fitting
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
4 - D / 114 mm (4.5)"
W1
Width 1
W2
Width 2
RS
Rung Spacing
2 - Ventilated
PN
Part Number