??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 253
HELP_VARIABLE
Company
unitray
Description
Ventilated - Aluminum E1 Tall 152mm Siderail
Bill of material
HXA-86XX2
DESC
Description
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
8 - E / 152 mm (6.0)"
R
Radius
W1
Width 1
W2
Width 2
RS
Rung Spacing
2 - Ventilated
PN
Part Number