??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
BELIMO EMEA
Description
Very fast running rotary actuator, 4 Nm, IP54
Bill of material
LRQ24A
SA010ID04
Manufacturer name
Belimo
PREVIEW
Preview
LOD
Level of geometry
SA810ID03
Manufacturer’s reference number
SA810ID10
Description/supplementary text for the order number
SA200ID03
Control
SA300ID03
Mechanical power transmission
rotary
SA350ID03
Actuator connection
interlocking
SA400ID03
Shaft holder
interlocking
SA500ID03
Application filed
Wasser, Luft
SA700ID04
Product description
SA700ID05
Nominal/operating voltage
24 V
SA700ID06
Type of nominal/operating voltage
AC/DC
SA700ID07
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
SA700ID08
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID11
Power consumption AC (in operation)
13.0 VA
SA700ID13
max. power consumption AC (at rest)
2.0 VA
SA700ID15
Power consumption AC (in operation)
13.0 W
SA700ID17
max. Leistungsaufnahme DC(Ruhe)
2.0 W
SA700ID18
Switch-on current
20.0 A
SA700ID19
Switch-on current duration regarding switch-on current field
5.0 ms
SA700ID24
max. ambient temperature
40 °C
SA700ID25
Min. ambient temperature
-30 °C
SA700ID26
Permitted ambient humidity (in operation)
95 % rF
SA700ID27
Permissible condensation
No
SA700ID28
Pollution degree
Pollution degree 3
SA700ID29
Degree of protection
IP54
SA700ID30
Protection class
III
SA700ID31
sound power level
45 dB(A)
SA700ID32
mass (net)
kg
SA010ID02
Sheet number of the guideline
24