??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Omal
Description
VIP - Pneumatic coaxial valve
Bill of material
VDA10003
VALTG
Nominal diameter DN
F
3/8 Inch
A
54 mm
B
46.0 mm
C
98 mm
CHD
22 mm
E
31 mm
FAM
Family and model
TEN
Capacity
FC
Limit switches
ATEX
AC
Accessories
ACL1
Solenoid valve
PESO
Weight
0.800 kg