??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VM400 - 3 Port Mechanical Valve
Bill of material
VM430-01-00
PORT1
Number of ports
PORT2
Port size
ACTUATOR
Actuator type
SUFFIX
Suffix for actuator
OMSC
Made to order
FOF
26 N
PT
1.5 mm
OT
2.0 mm
TT1
3.5 mm
TT2
0 deg
STATUS
Status off/on
THREAD
Thread on/off