您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
VMA-2+P/Z2-3M-PVC
Pepperl+Fuchs
Connectivity
Valve Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pepperl_fuchs/connectivity/valve20connectors/vma-22bp2fz2-3m-pvc.prj},{NB=VMA-2+P/Z2-3M-PVC},{MANUID=VMA-2+P/Z2-3M-PVC},{AAB733006=3},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.140},{LENGTH=0.143},{WIDTH=0.071},{DEPTH=0.036},{PRODUCT_PICTURE=../../../_pool_/28/12/d440025a_int.png},{DESCSHORT=Valve Connector Cordset VMA-2+P/Z2-3M-PVC},{EAN=4050143467143},{MANUTYPEDESC=VMA-2+P/Z2-3M-PVC},{AAB397006=cable},{BAD391008=Yes},{COO=DE},{CTC=8544 4290 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=70136177&LanId=ENG},{DEEPLINK_DEU=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=70136177&LanId=GER}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VMA-2+P/Z2-3M-PVC - Valve Connectors
Bill of material
VMA-2+P/Z2-3M-PVC
PRODUCT_PICTURE
Product Picture
MANUID
VMA-2+P/Z2-3M-PVC
DESCSHORT
Short Description
Valve Connector Cordset VMA-2+P/Z2-3M-PVC
EAN
4050143467143
MANUTYPEDESC
Manufacturer Type Description
VMA-2+P/Z2-3M-PVC
AAB397006
Design of the line
cable
AAB733006
Cable length
3
m
BAD391008
LED display present
Yes
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.140
LENGTH
0.143
WIDTH
0.071
DEPTH
0.036
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink