??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
VMP42.10(2)_BPZ:VMP42.10(2)
Bill of material
BPZ:VMP42.10(2)
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
SA700ID26
Product description
2 WAY VALVE ASSEMBLY, .47 CV
SA110ID05
Product main group
VMP42.10(2)
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
15
SA700ID006
CV
0.5
SA700ID30
nominal pressure
250
SA71012ID04
Width
3.30 Inch
SA71012ID05
Depth
1.1 Inch
SA71012ID06
Height
3.50 Inch
SA71012ID08
Weight
0.990 lb
SA700ID07
max. operating temperature
110 °C
SA700ID08
max. operating pressure
250 bar
SA400ID03
Body material
gunmetal
LINK
Product link
http://www.siemens.com/btproduct?BPZ:VMP42.10(2)
SA810ID03
Manufacturer order number
BPZ:VMP42.10(2)
SA810ID04
Datanorm number
BPZ:VMP42.10(2)
SA810ID10
Description text
2-Way Valve Assembly 0.47 Cv
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC011310
ETIMCLASSN
ETIM classname
Three-way control valve
IFCEXPORT
IfcExportAs
IfcValve.DOUBLEREGULATING
OMNICLASSNU
OmniClass number
23-27 31 00
OMNICLASS
OmniClass title
Valves
UNICLASSC
Uniclass code
Pr_65_54_40_16
SA010ID02
Sheet number of the guideline
2