You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Tamam
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
italiano
English (United States)
1252336008
Aircomp
Valves
Manual Valves
line 125 size 22mm 1-4 technopolymer
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{aircomp/valvole/valvole_manuali/linea_125_taglia_22mm_1-4_tecnopolimero/valvola_leva_90b0_5-2_5-3_linea_125.prj},{NB=1252336008},{CODE=1252336008},{REF=VMR 1/4\" 22 6 L9 ST CA P},{F=5-3},{C=G1/8},{Q=750},{R=ST},{O=CA},{P=0÷10},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1252336008},{CSVPATH=},{NNCUSTOM=VMR 1/4\" 22 5 L9 },{NTCUSTOM=Valvola leva 90° 5-2 5-3},{LINACUSTOM=1252336008},{STEPFILE=125 VMR 5V 14 L9},{PNGFILE=120},{DWGFILE=104D2},{PRJNAME=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Aircomp
Description
VMR 1/4" 22 5 L9 - 5-2 5-3 90° Lever Valve
Bill of material
1252336008
CODE
Code
1252336008
1252336008
REF
Reference
VMR 1/4" 22 6 L9 ST CA P
VMR 1/4" 22 6 L9 ST CA P
F
Function
5-3
5-3
C
Connection
G1/8
Pollici
Q
Flow rate
750
750
Nl/min
R
Return
ST
ST
O
Option
CA
CA
P
Working pressure
0÷10
Bar
TA
Valve size
22
mm
M
Material
Tecnopolimero