??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
GAMM
Description
VP/17/P - Volantino pieno zigrinato
Bill of material
6341030
CODE
code
MOD
Modello
A
17 mm
B
13 mm
C
15 mm
D
F
8 mm
L
mm
WGT
weight
g
MAT
Materiale
Tecnopolimero nero. Perno in acciaio zincato filettato.