您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
한국어
中文
English (United States)
VP15FN-M4
NIHON PISCO CO., LTD.
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
Flat type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/flat_type/vp_f_asmtab.prj},{NB=VP15FN-M4},{PD=15},{PCC=M4},{PTC=F},{PMS=N},{ADAPTER=FVPLF15-M4},{PPATH=parts/vp_f_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
NIHON PISCO CO., LTD.
Description
VP_F-M - Pad + Screw set (Flat type)
Bill of material
VP15FN-M4
CNSORDERNO
Order number
VP15FN-M4
VP15FN-M4
PD
Pad dia.
15
15
mm
PCC
Pad connection code
M4
M4
PTC
Pad type code
F
PMS
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
SE : Conductive Silicone rubber
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
SE : Conductive Silicone rubber