??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GAMM
Description
VP/P - Volantino pieno zigrinato
Bill of material
6304003
CODE
code
MOD
Modello
A
40 mm
B
20 mm
D
L
25 mm
C
22 mm
F
9 mm
WGT
weight
g
MAT
Materiale
Tecnopolimero nero. Perno in acciaio zincato filettato.